google-site-verification=Gx2NZlYwpJWdx1krdUp0Zmk7iuGkoeEfmOp4Jo5VGGY

High bias stability MEMS accelerometer

 

Closed-loop digital MEMS accelerometers  with 24 bit SPI interface

Discover AXO®315: a superior vibration rejection, miniature and cost-effective alternative to quartz sensors

AXO Force rebalance digital MEMS Accelerometer

AXO®315 is a high performance, closed-loop, single-axis in-plane digital MEMS accelerometer which offers a lower cost alternative to quartz accelerometers at a fraction of their size, weight and power consumption. Its hermetic SMD package combined with its 24 bits SPI interface eases its integration and reduces the BOM.

With a 1 year composite bias repeatability of 1 mg under demanding temperature and vibrations conditions, the AXO®315 overpasses all commercially available MEMS accelerometers and is a perfect candidate for integration into high performance Inertial Measurement Units (IMU) and Inertial Navigation Systems (INS).

Key performances

Key features

Key applications

download

Get the datasheet!

© Tronics 2021

TDK Logo is a trademark or registered trademark of TDK Corporation