High performance accelerometer for navigation

Digital MEMS accelerometers with high bias stability and repeatability

Key performances

Key features

Key applications

MEMs Accelerometer for Percision Navigation

Precision acceleration and velocity measurement for GNSS-assisted navigation

AXO®315 is a high performance, closed-loop, single-axis in-plane digital MEMS accelerometer which offers a lower cost alternative to quartz accelerometers at a fraction of their size, weight and power consumption. Its hermetic SMD package combined with its 24 bits SPI interface eases its integration and reduces the BOM.

With a 1 year composite bias repeatability of 1 mg under demanding temperature and vibrations conditions, the AXO®315 overpasses all commercially available MEMS accelerometers and is a perfect candidate for integration into high performance Inertial Measurement Units (IMU) and Inertial Navigation Systems (INS).

Get the datasheet