Search
Close this search box.

Inertial MEMS Sensors for Dynamic Applications

Accelerometers and gyros for precise inertial positioning and navigation

Railway, land, marine, oil & gas and aerospace are demanding applications that require tactical-grade dynamic measurements in severe vibration and temperature environment. Tronicshigh performance digital MEMS inertial sensors address the ever increasing needs of customers for dynamic measurements in attitude and motion control, stabilization, precise GNSS-assisted positioning and short term secured navigation.

Navigation, positioning, stabilization, motion & tilt control of critical assets

High bias and scale factor stability and repeatability in severe conditions

While strong vibrations and fast temperature changes tend to drastically affect the performance of the sensors used in demanding applications, our high performance accelerometers and gyros demonstrate high bias and scale factor stability and repeatability in severe operating conditions. Consequently, our AXO® and GYPRO® standard products are a reliable, precise and cost-effective alternative to quartz accelerometers and FOG (Fiber Optic Gyros) for building affordable IMU (Inertial Measurement Units), INS (Inertial Navigation Systems), AHRS (Attitude and Heading Reference Systems) and sensors modules for monitoring, control, positioning and navigation of critical assets.

In order to reduce system footprint, facilitate their integration and reduce the bill of materials compared to bulky and expensive analog quartz accelerometers, DTG (Dynamically Tuned Gyros) and FOG (Fiber Optic Gyros), Tronics’ high performance MEMS accelerometers and gyros are housed in a miniature SMD package and embed a 24-bit digital SPI interface.