TRONIC"S MICROSYSTEMS SA TDK logo

MEMS gyro for IMU, INS, AHRS, motion control and north-finding​

High stability digital MEMS gyro

Key performances

Key features

Key applications

AHRS for attitude and motion control of VTOL and UAV

Discover GYPRO®4300: High performance ± 300 °/s MEMS gyroscope with digital interface

GYPRO4300 HIGH PERFORMANCE DIGITAL MEMS GYRO

High bias stability and repeatability for precision navigation and positioning in dynamic applications

GYPRO®4300 is a high-performance, closed-loop digital MEMS gyroscope with ± 300 °/s input range that offers a cost-effective alternative to entry-level Fiber Optic Gyroscopes (FOG) and Dynamically Tuned Gyroscopes (DTG) at a fraction of their size, weight, and power consumption.

With an excellent bias instability of 0.4°/h as typical value (2°/h maximum) and an Angular Random Walk (ARW) of 0.07 °/√h, GYPRO®4300 paves the way to a new generation of high-performance IMU (Inertial Measurement Units) for attitude and motion control systems, INS (Inertial Navigation Systems), AHRS, and north-finding systems.

The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of GYPRO®4300 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.

Let's talk about your project!