High performance digital MEMS accelerometers

High performance digital MEMS accelerometers

AXO®300 is a unique family of high performance closed-loop digital MEMS accelerometers housed in a SMD package. While open-loop MEMS accelerometers tend to demonstrate poor performances in harsh conditions, the built-in force-rebalance architecture makes our AXO®300 sensors extremely linear and insensitive to vibrations.

High stability and repeatability for dynamic applications

Leveraging best in-class bias repeatability and scale factor repeatability, AXO® precision MEMS accelerometers are the perfect candidates to sense acceleration in demanding temperature and vibrations environments.

The unrivalled noise level and excellent bias stability make AXO®300 an industry-leading sensor solution to build IMU (Inertial Measurement Unit), MRU (Motion Reference Unit), GNSS-aided positioning, navigation, precision attitude, motion control and tilt measurements systems.

Low-SWaP alternative to quartz accelerometers

Our AXO®300 closed-loop high performance digital MEMS accelerometers sensors feature a 24-bit SPI digital interface and continuous self-test to speed-up their integration compared to conventional analog sensors solutions.

Unlike analog tactical-grade quartz accelerometers that exhibit bulky form factor, our high performance inertial sensors are housed in a hermetic SMD package to reduce the overall SWaP-C (Size, Weight, Power and Cost). In addition, our factory-calibration step removes the need for costly and complex temperature modeling at system-level.

For applications requiring both precise acceleration and angular rate sensing with high bias stability and high sensitivity constraints, the AXO®300 digital MEMS accelerometers sensors are ideally complemented by our GYPRO®4000 high stability digital MEMS gyros that pave the way to a new generation of miniature high performance multi-axis sensors solutions.

Key features

PerformanceUnit

AXO®301

AXO301 high resolution MEMS accelerometer

AXO®305

high performance accelerometer axo305

AXO®314

Tronics AXO314 accelerometer

AXO®315

TRONICS_AXO315 accelerometer

AXO®315T0

AXO®315T1
High-Temperature MEMS Accelerometer for Energy

Input rangeg± 1± 5± 14± 14± 14
Digital resolutionµg/LSB11222
Operating temperature range°C-40 to +85-40 to +85-40 to +85-55 to +105

-30 °C to +150 °C (AXO315T0)

-30 °C to +175 °C (AXO315T1)

BandwidthHz15*120*>300>300150
Noise densityμg/√Hz9101515
18 μg/√Hz @ 150 °C  (AXO315T0)
 
20 μg/√Hz @ 175 °C (AXO315T1)
Broadband resolutionμg rms50100328328100
Latencyms20*2*112
Vibration Rectification Errorμg/g²2020202020
1 year composite bias repeatabilitymg1111 
Bias instability (Allan variance)μg3344

5 μg @ 150 °C (AXO315T0)

10 μg @ 175 °C (AXO315T1)

Residual bias temperature errormg0.50.50.50.5

0.8 mg (AXO315T0)

1.7 mg (AXO315T1)

Bias in-run stabilityμg1515151515 @ RT
Long Term Bias Stabilitymg0.140.140.40.40.4
1 year composite scale factor repeatabilityppm10001000600600 
Scale Factor non linearityppm8050808080
Residual scale factor temperature errorppm500500400400500
Data RateHz950**2500**250025002500**
Power SupplyV55555
Size (L x l x h)mm12 x 12 x 5.512 x 12 x 5.512 x 12 x 5.512 x 12 x 5.512 x 12 x 5.5
Status ProductionProductionProductionProductionProduction

*Customizable       **User configurable       Custom configuration upon request, please contact us.

MEMS Accelerometers Evaluation Boards

To speed-up the evaluation of our AXO® MEMS precision accelerometers, Tronics has designed the AXO®-EVB3, an evaluation board compatible with Arduino Leonardo platform. Simply plug your Arduino board on the AXO®-EVB3, connect the USB interface and download Arduino software & drivers for a swift data acquisition.

Tronics AXO315 digital force rebalance MEMS accelerometer Evaluation Kit

AXO® Evaluation Board

Let's talk about your project!

MEMS accelerometers evaluation tools tutorials

GYPRO® Evaluation Tool - Tutorial - Installation and Programmation of the Evaluation Kit

Evaluation Tool – Tutorial – Installation and Programmation of the Evaluation Kit

GYPRO Evaluation Tool - Tutorial - Software

Evaluation Tool – Tutorial – Software