MAGELAN

Standard inertial MEMS foundry technology

Tronics Microsystems proposes Magelan, its core inertial sensor technology, as an open MEMS foundry platform with design kit for customer specific design. This thick SOI technology with Vacuum/Hermetic WLP enables the production of industrial, automotive and aerospace-grade capacitive MEMS inertial sensor dies (accelerometers, vibration sensors, gyros).

Standard process for 1 to 3-axis accelerometers, gyros and vibration sensors

Our open inertial MEMS foundry platform enables the production of your most innovative designs with the following benefits:

  • From single-axis to multi-axis capacitive MEMS designs
  • High sensitivity and high signal-to-noise
  • High reliability thanks to C-SOI and Hermetic WLP with getter
  • Small die size and low cost
  • Ease of integration with standard wire-bonding
Magelan inertial MEMS foundry
Magelan: standard technology platform for custom inertial designs of capacitive accelerometers, gyros and vibration sensors
Magelan: standard technology platform for custom inertial designs of capacitive accelerometers, gyros and vibration sensors
Metallic Blue Passenger Drone Air Taxi
EN 9100 certified MEMS foundry for aero
Oil and gas MEMS foundry

Inertial foundry technology with
Hermetic / Vacuum Wafer Level Packaging

DRIE on thick SOI and vacuum WLP with integrated getter

Technical features:

  • 40 µm, 60 µm, 80 µm or 100 µm thick single crystal silicon structures
  • DRIE with High Aspect Ratio up to 1:30
  • Hermetic Wafer Level Package with
    • Vacuum ❮10mTorr with getter for stable Q factor of 10s of thousands
    • Atmospheric pressure for damped structures
  • 2 metal layers on cap for electrodes and routing with crossing
  • Lateral vias for side-by-side or stacked-dies wire-bonding assembly
  • 100% static and dynamic test including frequency and Q Factor tests

By using our Magelan foundry platform, customers benefit from:

 

To know more fill the form to download below our brochure.

Standard inertial MEMS foundry technology brochure download

You need help regarding our MEMS inertial sensors ? Contact our Support Team!