Axo®305
High Performance ±5 g Digital MEMS Accelerometer
High performance MEMS accelerometer
for precise positioning and navigation in land and sea applications
AXO305 Key Performances
| Input range | ±5 g |
|---|---|
| Digital resolution | 1 µg/LSB |
| Operating temperature range | -40 °C to +85 °C |
| Bandwidth | 120 Hz |
| Noise density | 10 μg/√Hz |
| Broadband resolution | 100 μg rms |
| Latency | 2 ms |
| Vibration rectification error | 20 μg/g² |
| 1 year composite bias repeatability | 1 mg |
| Bias instability (Allan variance) | 3 μg |
| Residual bias temperature error | 0.5 mg |
|---|---|
| Bias in-run stability | 15 μg |
| Long term bias stability | 0.14 mg |
| 1 year composite scale factor repeatability | 1000 ppm |
| Scale factor non linearity | 50 ppm |
| Residual scale factor temperature error | 500 ppm |
| Data rate | 2500 Hz |
| Power supply | 5 V |
| Size (L x l x h) | 12 x 12 x 5.5 mm |
| Status | Production |
AXO305 Key Features
- 24-bit digital SPI interface
- Initial and continuous self-test
- Factory-calibrated over temperature
- Hermetic ceramic SMD package
- Non classified under dual-use export control
- REACH and RoHS compliant
Applications and Key Product Benefits
Land Transportation
- GNSS-assisted navigation of manned and unmanned ground vehicles
- High vibrations & shocks rejection
- High stability for precise dead-reckoning
Railway
- GNSS-assisted train positioning and navigation
- High vibrations & shocks rejection
- High MTBF
Marine & Subsea
- MRU for ship motion control and dynamic positioning
- Motion control of underwater vehicles
- Positioning & navigation of AUV and ROV
- High MTBF
- Low bias temperature error
High stability and repeatability for navigation
AXO®305 is a high performance, single axis closed-loop digital MEMS accelerometer with ±5 g input range that offers a performance equivalent and low-SWaP alternative to precision quartz accelerometers at a fraction of their size, weight and power.
Its superior 1-year composite bias repeatability of 1 mg makes AXO®305 a perfect candidate for integration into high performance Inertial Measurement Units (IMU), Inertial Navigation Systems (INS) with GNSS data fusion and Motion Reference Units (MRU) for land, railway, marine and subsea applications.
The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of AXO®305 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.
MEMS accelerometer for land and marine navigation
With a bias instability of 3 µg, AXO®305 is a high performance MEMS accelerometer for positioning and navigation of manned and unmanned ground vehicles, underwater robots and drones, and boats.
In addition, it is a perfect candidate for integration into Motion Reference Units (MRU) used for ship motion control and dynamic positioning, platform stabilization and precision robotics.