Axo®315
High-Resolution ±14 g Inclinometer and Accelerometer
High performance MEMS accelerometer
for precise positioning and navigation of airborne systems
AXO315 Key Performances
| Input range | ±14 g |
|---|---|
| Digital resolution | 2 µg/LSB |
| Operating temperature range | -55 °C to +105 °C |
| Bandwidth | >300 Hz |
| Noise density | 15 μg/√Hz |
| Broadband resolution | 328 μg rms |
| Latency | 1 ms |
| Vibration rectification error | 20 μg/g² |
| 1 year composite bias repeatability | 1 mg |
| Bias instability (Allan variance) | 4 μg |
| Residual bias temperature error | 0.5 mg |
|---|---|
| Bias in-run stability | 15 μg |
| Long term bias stability | 0.4 mg |
| 1 year composite scale factor repeatability | 600 ppm |
| Scale factor non linearity | 80 ppm |
| Residual scale factor temperature error | 400 ppm |
| Data rate | 2500 Hz |
| Power supply | 5 V |
| Size (L x l x h) | 12 x 12 x 5.5 mm |
| Status | Production |
AXO315 Key Features
- 24-bit digital SPI interface
- Initial and continuous self-test
- Factory-calibrated over temperature
- Closed-loop architecture for best-in class vibration rejection and linearity
- Hermetic ceramic SMD package
- Non classified under dual-use export control
- REACH and RoHS compliant
Applications and Key Product Benefits
High stability and repeatability for precision navigation in severe temperature and vibrations conditions
AXO315 is a high performance, single axis closed-loop digital MEMS accelerometer with ±14 g input range that offers a performance equivalent and low-SWaP alternative to precision quartz accelerometers at a fraction of their size, weight and power.
Its superior 1-year composite bias repeatability of 1 mg combined with a Vibration Rectification Error (VRE) of 20 µg/g² make AXO315 a perfect candidate for integration into high performance Inertial Measurement Units (IMU), Inertial Navigation Systems (INS), and Attitude and Heading Reference Systems (AHRS) for avionics and Advanced Air Mobility applications.
The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of AXO315 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.
MEMS accelerometer for navigation of dynamic applications
With a bias instability of 4 µg and an operating temperature from -55°C to +105°C, AXO315 is a high performance MEMS accelerometer tailored to GNSS-assisted inertial navigation and positioning of UAV and VTOL, as well as AHRS for small aircrafts, helicopters and drones.