GYPRO®4300
High Stability ± 300 °/s Digital MEMS Gyro
Low-SWaP and digital MEMS gyro
for precise motion control, positioning and navigation
GYPRO4300 Key Performances
| Input range | ±300 °/s |
|---|---|
| Bias instability (Allan Variance) | 0.4 (typ) / 2 (max) °/h |
| Angular random walk | 0.07°/√hr |
| Bias in-run stability | 7°/h |
| Bias run-to-run repeatability | 10°/h |
| Residual bias temperature error (1 σ) | 40°/h |
| Scale factor nonlinearity | 60 ppm |
| Residual scale factor temperature error (1 σ) | 60 ppm |
| Vibration rectification error | 0.5 ppm |
|---|---|
| Bandwidth | 200 Hz |
| Output data rate | 1800 Hz |
| Latency | < 1 ms |
| Operating temperature | -40 to +85 ° C |
| Size (L x l x h) | 12 x 12 x 5.5 mm |
| Package | 28 pins J-Lead |
| Lifecylce status | Production |
GYPRO4300 Key Features
- 24-bit digital SPI interface
- Initial and continuous self-test
- Factory-calibrated over temperature
- Hermetic ceramic SMD package
- Non classified under dual-use export control
- REACH and RoHS compliant
- Available in 3 resonant frequency configurations to minimize mechanical cross-coupling in multi-axis applications
Applications and Key Product Benefits
Avionics & Advanced Air Mobility
- GNSS-assisted navigation and positioning of UAV and eVTOL
- AHRS
- High vibration rejection
- Low-SWaP
- Low thermal drift for precise dead-reckoning
Mining and Oil & Gas
- Surveying instruments
- Directional modules for Measurement While Drilling and directional drilling guidance
- High vibration rejection
- Miniature form factor
- High MTBF
Marine & Subsea
- MRU for ship motion control and dynamic positioning
- Motion control of underwater vehicles
- Navigation of AUV and ROV
- High MTBF
- Low bias drift for precise dead-reckoning
Railway
- GNSS-assisted train positioning and navigation
- Track Geometry Measurement Systems
- High vibration rejection
- High MTBF
High stability and repeatability for positioning and motion control in severe vibrations conditions
GYPRO4300 is a high-performance, closed-loop digital MEMS gyroscope with ± 300 °/s input range that offers a cost-effective alternative to Fiber-Optic Gyroscopes (FOG) at a fraction of their size, weight, and power consumption. With an excellent bias instability of 0.4 °/h and an ARW (Angular Random Walk) of 0.07 °/√h, GYPRO4300 offers a miniature, digital and low-SWaP (Size, Weight and Power) high performance MEMS rate gyro that paves the way to a new generation of precise positioning, navigation, and stabilization functions in dynamic applications.
The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of GYPRO4300 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.
MEMS gyros for GNSS- assisted navigation of dynamic applications
GYPRO4300 is a high stability MEMS gyro tailored to GNSS-assisted inertial navigation and positioning of ground vehicles and trains, MRU (Motion Control Unit) for ship motion control and positioning, as well as AHRS for small aircrafts, helicopters, and drones.
In addition, it is a perfect candidate for integration into Inertial Measurement Units (IMU) used for guidance and orientation of directional drilling and survey instruments. Its miniature package allows to build high precision inertial systems exhibiting a compact form-factor that fits into a low diameter tube.