About Tronics
Tronics Microsystems is a European manufacturer of inertial MEMS (Micro-Electro-Mechanical-System) sensors solutions for precise motion sensing, positioning, navigation and condition monitoring of critical assets.
Majority-owned by TDK since 2017, the company is a recognized technological leader in the field of MEMS inertial and vibration sensors. Tronics is part of TDK Sensors Systems Business Company, a division of TDK Corporation, which offers one of the largest portfolios of sensors in the world. TDK SSBC also include Invensense, Micronas, ICsense, TDK Pressure and Temperature Sensors (ex-Epcos) and TDK Magnetic Sensors.

Supplier of inertial MEMS sensors solutions
We are a European manufacturer of inertial MEMS sensors solutions for precise motion sensing, positioning, navigation and condition monitoring of critical assets. We address demanding applications relying on increasing digitalization of transportation, energy and industrial markets by providing standard and custom digital inertial and vibration sensor solutions.
European MEMS manufacturer
We are located in Crolles, near Grenoble (France), at the entrance of the French Alpes.
We operate a MEMS front-end and back-end manufacturing facility in Crolles, which employs a staff of around 100 people, with a large portion of engineers and scientists. Our factory is EN 9100, ISO14001, ISO45001 and ISO50001 certified.

Pioneer of inertial MEMS on SOI
Founded in 1997, we have pioneered the manufacturing of capacitive MEMS inertial sensors on SOI wafers for high performance applications.
We have augmented the original SOI surface micromachining technology transferred from CEA-Leti by 20 years of development and production of standard and custom capacitive inertial MEMS sensors.


TDK Group
Following a tender of offer ending January 2017, TDK Electronics AG (formerly EPCOS AG) now holds a majority of Tronics Microsystems’ shares. We a division of TDK Temperature and Pressure Sensor Business Group which headquartered is in Berlin, Germany.
TDK Corporation is a world leader in electronic solutions for the smart society based in Tokyo, Japan. Built on a foundation of material sciences mastery, TDK welcomes societal transformation by resolutely remaining at the forefront of technological evolution and deliberately “Attracting Tomorrow.” It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK’s comprehensive, innovation-driven portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in automotive, industrial and consumer electronics, and information and communication technology. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2024, TDK posted total sales of USD 14.6 billion and employed about 101,000 people worldwide.