“A New High-Performance, Closed-Loop Digital MEMS Accelerometers and Gyros Platform for Dynamic Applications” paper presented by Tronics at IEEE/ION PLANS 2023

"A New High-Performance, Closed-Loop Digital MEMS Accelerometers and Gyros Platform for Dynamic Applications" paper presented by Tronics at IEEE/ION PLANS 2023

The Tronic’s team is currently on its way to IEEE/ION PLANS 2023, taking place April 24-27, 2023, in Monterey, California.

Navigation technologies advances: the biennial technical conference exhibit PLANS

The Position Location and Navigation Symposium (#PLANS) is a biennial technical conference that occurs in the spring of even numbered years. The mission of the conference is to provide a forum to share the latest advances in navigation technology. For more information on the conference please visit www.ion.org/plans.

High performance digital inertial MEMS sensors platform paper

Our paper, “A New High-Performance, Closed-Loop Digital MEMS Accelerometers and Gyros Platform for Dynamic Applications” will be presented on Tuesday, Apr. 25, 8:30 a.m. by Pierre Gazull, Product Marketing.

Over the last 10 years, MEMS inertial sensors have demonstrated ever increasing performances in stability, noise, and repeatability. Consumer and automotive systems makers have widely adopted ultra-low-cost digital inertial sensors. Industrial, aerospace and defense markets have also commonly adopted tactical-grade, and mostly analog and open-loop MEMS accelerometers and gyros [1]. Despite their decent performances, these devices nevertheless demonstrate a limited ability to operate in harsh vibration environments [2]. In addition, they often exhibit heterogenous packages, form-factors, communication interfaces, power supplies and integration constraints. That is not to mention that some MEMS providers are focusing on accelerometers only or gyros only, creating significant design challenges for end-users to lower the overall system complexity and meet the cost-effectiveness and low-SWaP (Size, Weight, and Power) requirements…

High performance inertial products: discover our products range

Tronics MEMS accelerometers and gyros offer a high precision, low-SWaP and cost-effective solution for navigation, positioning, stabilization, and motion control in aerospace, railway, industrial, marine, and oil & gas applications.

Discover our sensors products range:

  • AXO®300 Platform of miniature, closed-looped digital SMD MEMS accelerometers with best-in-class performance for demanding applications
  • GYPRO®4000 Platform of miniature, high stability closed-loop digital MEMS for precision navigation of dynamic applications

You will find our team on booth #10 in the Exhibit Hall!