Miniaturized MEMS accelerometer with excellent linearity

AXO215 MEMS accelerometer
TDK Corporation announces the Tronics AXO215 high-performance MEMS accelerometer that sets the benchmark in terms of miniaturization. But also in reliability and inertial sensing performance in harsh environments. Developed by Tronics Microsystems, a TDK Group Company that designs and manufactures innovative nano and microsystems, the new closed-loop accelerometer complements the lineup of TRONICS GYPRO® sensors. The new accelerometer delivers superior acceleration sensing performance for very demanding applications, such as precision instrumentation, unmanned vehicles and avionics. The AXO215 will be manufactured, packaged and calibrated at Tronics’ Crolles facility near Grenoble, France. The start of pre-production is scheduled for the second half of 2017.

The AXO215 MEMS accelerometer combines all key benefits on a single chip in terms of size, weight, power and performance. The closed-loop configuration offers excellent non-linearity that is less than 0.05 %. Additionally, the hermetic J-lead package (12 mm x 12 mm) ensures reliable performance levels in harsh environments, while decoupling the mechanical stresses from the host system. Providing an in-plane linear acceleration measurement, the AXO215 has an input range of 15 g with ultra-low noise of 15 μg/√Hz. The 24-bit digital output is delivered with an excellent bias instability of just 3 μg and an operating vibration resistance of 7.3 grms. The new accelerometer sets the benchmark in terms of size, with a footprint much smaller than non-MEMS devices currently used in the targeted applications. Moreover, the AXO215 offers higher performance levels than current MEMS-based solutions, especially in terms of linearity and reliability in harsh environments.

AXO215 MEMS Accelerometer also available in Evaluation Board

The AXO215 MEMS accelerometer is also available in an evaluation version that is specifically designed to provide users and developers with improved testing functionalities. Fully compatible with the Arduino M0 open-source electronic prototyping platform, the plug-and-play kit features a compact design and integrates proprietary evaluation software to support design engineers with various functionalities, such as output reading and recording, recalibration and digital self-tests.

The new accelerometer will be shown for the first time along with the portfolio of Tronics inertial products and testing methods at the Sensors Expo & Conference 2017 in San Jose, California, from June 27 to 29, 2017 (booth 416).

Main applications

• Precision instrumentation
• Unmanned vehicles
• Avionics

Main features and benefits

• Non-linearity levels of better than 0.05 percent
• Hermetic J-Lead package (12 mm x 12 mm)
• Input range of 15 g with ultra-low noise of 15 μg/√Hz.
• 24-bit digital output
• Bias instability of just 3 μg
• Operating vibration resistance of 7.3 grms