How Tronics Is Rethinking Sensing for Offshore Drilling & OTC 2026 Show

High Performance MEMS Inertial Sensors for Energy & Mining Applications

Precision while drilling starts with the sensor. That’s the thread running through Tronics’ latest media coverage: the launch of AXO®315T1, a high-temperature digital MEMS accelerometer built for measurement-while-drilling (MWD) applications, and the North-seeking ultra-high stability MEMS gyro set to join it.

Here’s a round-up of the interviews and coverage explaining the technology, and why it matters for offshore energy operations.

The Technology: A High-Temperature Digital Accelerometer for MWD

AXO315T1 extends Tronics’ inertial MEMS sensor portfolio into one of the harshest operating environments in industrial sensing: directional drilling downhole. It’s a digital accelerometer rated to operate at temperatures of up to 175°C, engineered specifically for MWD applications in extreme oil & gas conditions, where accurate, immediate data while drilling is what separates an efficient run from a costly one.

Paired with the upcoming North-seeking ultra-high stability MEMS gyro, AXO315T1 forms a sensing tandem designed to help offshore drilling systems push both accuracy and efficiency further downhole.

Two Interviews, One Technology Story

Offshore Engineer (OE Digital) covered the launch and application of AXO315T1 in a two-part video series, Engineering for Extremes, featuring Pierre Gazull, Product Marketing Manager at Tronics Microsystems.

Part I – Introducing the sensor (Feb 26, 2026): Pierre walks through what AXO315T1 actually does: its high-temperature digital architecture, its target applications in energy sector drilling, and what sets it apart from legacy analog accelerometers.

Engineering for Extremes: Tronics’ Next-Gen MEMS Sensors

Part II – The sensor in context (May 31, 2026): the focus shifts to why accurate, real-time downhole data is central to efficient offshore drilling outcomes, with AXO315T1 shown alongside the soon-to-be-released North-seeking MEMS gyro as a combined accuracy-and-efficiency solution.

Engineering for Extremes (II): Accuracy & Efficiency in Offshore Drilling

Also Covered On LinkedIn

AXO315 T1 launch was picked up on LinkedIn under #OTC2026 #OffshoreTechnology #TronicsMicrosystems:

  • Global Energy Network shared coverage of the sensor and Tronics’ presence around the launch. View post
  • A companion post from the event-linked accounts also highlighted AXO315T1. View post

Why It Matters

Offshore drilling runs on data quality: the better the real-time inertial measurement downhole, the tighter the well trajectory and the fewer costly corrections. AXO315 T1 targets that problem directly: high-temperature tolerance without sacrificing the digital precision MWD tools depend on. Combined with the incoming North-seeking gyro, it positions Tronics’ MEMS sensor line as a serious accuracy play for directional drilling, not just an incremental product update.

Want the technical specs or an integration conversation? Contact the Tronics team.

Let's talk about your project!