Axo®314
High Dynamics ±14 g Industrial MEMS Accelerometer

High performance MEMS accelerometer
for precise positioning and navigation in harsh environments
AXO314 Key Performances
Input range | ±14 g |
---|---|
Digital resolution | 2 µg/LSB |
Operating temperature range | -40 °C to +85 °C |
Bandwidth | >300 Hz |
Noise density | 15 μg/√Hz |
Broadband resolution | 328 μg rms |
Latency | 1 ms |
Vibration rectification error | 20 μg/g² |
1 year composite bias repeatability | 1 mg |
Bias instability (Allan variance) | 4 μg |
Residual bias temperature error | 0.5 mg |
---|---|
Bias in-run stability | 15 μg |
Long term bias stability | 0.4 mg |
1 year composite scale factor repeatability | 600 ppm |
Scale factor non linearity | 80 ppm |
Residual scale factor temperature error | 400 ppm |
Data rate | 2500 Hz |
Power supply | 5 V |
Size (L x l x h) | 12 x 12 x 5.5 mm |
Status | Production |
Key Features
- 24-bit digital SPI interface
- Initial and continuous self-test
- Factory-calibrated over temperature
- Closed-loop architecture for best-in class vibration rejection and linearity
- Hermetic ceramic SMD package
- Non classified under dual-use export control
- REACH and RoHS compliant

Applications and Key Product Benefits

Survey & Mapping
- GNSS-assisted navigation and positioning of UAV & UGV
- High vibration rejection
- Low thermal drift for precise dead-reckoning

Mining
- Surveying instruments
- Drilling & mineral exploration
- High vibrations & shocks rejection
- High MTBF

Land Transportation
- GNSS-assisted navigation of manned and unmanned ground vehicles
- High vibrations & shocks rejection
- High stability for precise dead-reckoning

Railway
- Track Geometry Measurement Systems
- High vibrations & shocks rejection
- High MTBF
High stability and repeatability for precision navigation in severe vibrations conditions
AXO314 is a cost-effective high precision digital MEMS accelerometer with ±14 g input range that offers a performance equivalent and low-SWaP alternative to precision quartz accelerometers at a fraction of their size, weight and power.
Its superior 1-year composite bias repeatability of 1 mg combined with a Vibration Rectification Error (VRE) of 20 µg/g² make AXO314 a perfect candidate for integration into high performance Inertial Measurement Units (IMU) and Inertial Navigation Systems (INS) used in UAV, ships, aerial survey and mapping, and drilling guidance in mining applications.
The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of AXO314 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.
MEMS accelerometer for navigation of dynamic applications
With a bias instability of 4 µg and an operating temperature from -40°C to +85°C, AXO314 is a high precision MEMS accelerometer tailored to GNSS-assisted inertial navigation and positioning of UAV, land and marine transportation systems.
In addition, it is a perfect candidate for integration into Inertial Measurement Units (IMU) used for guidance and orientation of drilling and survey instruments used in mining industry. Its miniature package allows to build high precision inertial systems exhibiting a compact form-factor that fits into a low diameter tube.